Industry Standards/Certifications |
N/A DIN 3015 |
Type |
N/A Series Strip |
Style |
N/A Smooth Profile |
Size |
N/A 2L |
Material |
N/A Polypropylene |
Insert Material |
N/A Polypropylene |
Model Code Description |
N/A HRRL 2L KP 3X12.7 PP 85/2 M6 WZNR105 |
BUn |
N/A PR |
Operating Temperature [Min] |
N/A -30 ºC-22 ºF |
Operating Temperature [Max] |
N/A 90 ºC194 ºF |
Pipe Size |
N/A 1/2 in12.7 mm |
Bore Diameter |
N/A 12.7 mm |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMPONENTS |
Product |
N/A CLAMPS |