Unit of Measure

Specifications

Type

C-Rail

Model Code Description

HRL TS 28X14 ST BL 1M

Series

HRL

Clamp Size

1M

Material

Carbon Steel

Finish

Phosphate Coated

Industry Standards/Certifications

DIN 3015

BUn

M

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Slot Width

0.433 in11 mm

Length

39.37 in1000 mm