Type |
N/A C-Rail Nut |
Model Code Description |
N/A HRS 1-3 TM3/8 ST UNC ZN |
Series |
N/A HRS |
Clamp Size |
N/A 1 to 3 |
Material |
N/A Carbon Steel |
Finish |
N/A Zinc Plated |
Thread Size |
N/A 3/8 |
Thread Type |
N/A UNC |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMPONENTS |
Product |
N/A CLAMPS |