Type |
N/A C-Rail Nut |
Model Code Description |
N/A HRL 0-8 TM6 A4 M |
Series |
N/A HRS |
Clamp Size |
N/A 0 to 8 |
Material |
N/A 316 Stainless Steel |
Thread Size |
N/A M6 |
Thread Type |
N/A Metric |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMPONENTS |
Product |
N/A CLAMPS |