Unit of Measure

Specifications

Type

N/A C-Rail

Model Code Description

N/A HRL TS28x11 ST BL 100lg

Series

N/A HRL

Clamp Size

N/A 100 mm

Material

N/A Carbon Steel

Finish

N/A Phosphate Coated

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Slot Width

N/A 0.433 in11 mm

Length

N/A 3.94 in100 mm