Unit of Measure

Specifications

Type

N/A C-Rail

Model Code Description

N/A HRL TS 28X11 A2 100LG

Series

N/A HRL

Clamp Size

N/A 100 mm

Material

N/A 304 Stainless Steel

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Slot Width

N/A 0.433 in11 mm

Length

N/A 3.94 in100 mm