Unit of Measure

Specifications

Type

N/A Weld Plate

Model Code Description

N/A HRS 6 AP A4 UNC

Series

N/A HRS

Clamp Size

N/A 6

Material

N/A 316 Stainless Steel

Finish

N/A Stainless Steel

Thread Type

N/A UNC

Thread Size

N/A 3/4 in.-10

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA