Unit of Measure

Specifications

Type

N/A Safety Plate

Model Code Description

N/A HRS 7 SIP ST BL

Series

N/A HRS

Clamp Size

N/A 7

Material

N/A Carbon Steel

Finish

N/A Zinc Plated

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS