Unit of Measure

Specifications

Type

N/A Clamp Pair

Model Code Description

N/A HRES 3/6L EE 26.9

Series

N/A HRES

Clamp Size

N/A 3/6L

Material

N/A Santoprene TPE 73

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Bore Diameter

N/A 26.9 mm