Unit of Measure

Specifications

Type

Clamp Pair

Model Code Description

HRES 7 EE 108

Series

HRES

Clamp Size

7

Material

Buna NBR 70

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Bore Diameter

108 mm