Unit of Measure

Specifications

Type

Safety Plate

Model Code Description

HRS 2 SIP A4

Series

HRS

Clamp Size

2

Material

316 Stainless Steel

Finish

Stainless Steel

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS