Unit of Measure

Specifications

Type

Stacking Bolt

Model Code Description

HRS 2 AF3/8 ST UNC ZN

Series

HRS

Clamp Size

2

Material

Carbon Steel

Finish

Zinc Plated

Thread Type

UNC

Thread Size

3/8 in.-16

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Length

2.56 in65 mm