Unit of Measure

Specifications

Type

N/A Weld Plate

Model Code Description

N/A HRS 4 AP A4 UNC

Series

N/A HRS

Clamp Size

N/A 4

Material

N/A 316 Stainless Steel

Finish

N/A Stainless Steel

Thread Type

N/A UNC

Thread Size

N/A 7/16 in.-14

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA