Unit of Measure

Specifications

Type

N/A Heavy Duty Clamp Pair

Style

N/A Smooth Profile

Model Code Description

N/A HRGS 2 KP 26.6 PP

Series

N/A HRGS

Clamp Size

N/A 2

Material

N/A Polypropylene

Insert Material

N/A Polypropylene

Operating Temperature [Min]

N/A -30 ºC-22 ºF

Operating Temperature [Max]

N/A 90 ºC194 ºF

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A PR

Dimensions

Bore Diameter

N/A 26.6 mm