Unit of Measure

Specifications

Type

Stacking Bolt

Model Code Description

HRS 2 AF10 ST M ZN

Series

HRS

Clamp Size

2

Material

Carbon Steel

Finish

Zinc Plated

Thread Type

Metric

Thread Size

M10

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Length

2.56 in65 mm