Heavy duty clamps with rubber inserts
Unit of Measure

Specifications

Type

N/A Heavy Duty Clamp

Model Code Description

N/A HRES 4 S 56.4 PP UNC

Series

N/A HRES

Clamp Size

N/A 4

Arrangement

N/A Single Clamp with Weld Plate

Material

N/A Polypropylene

Finish

N/A Zinc Plated

Metal Components Materials

N/A Carbon Steel

Insert Material

N/A Rubber

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Diameter D Bore Size

N/A 2.22 in56.4 mm

Tube O. D.

N/A 1/4 in

Minimum Hose O.D.

N/A 2.20 in

Maximum Hose O.D.

N/A 2.22 in

Diameter D1

N/A 2.56 in65 mm

Diameter D2

N/A 2.91 in74 mm

Dimension H1

N/A 2.11 in53.5 mm

Dimension H2

N/A 4.21 in107 mm

Dimension A1

N/A 3.56 in90.5 mm

Dimension A2

N/A 5.51 in140 mm

Dimension A3

N/A 4.53 in115 mm

Dimension S

N/A 0.39 in10 mm

Bolt Size

N/A 7/16-14 x 4, M12 x 100