Heavy duty clamps with rubber inserts
Unit of Measure

Specifications

Type

N/A Heavy Duty Clamp

Model Code Description

N/A HRES 5 S 70 PP UNC

Series

N/A HRES

Clamp Size

N/A 5

Arrangement

N/A Single Clamp with Weld Plate

Material

N/A Polypropylene

Finish

N/A Zinc Plated

Metal Components Materials

N/A Carbon Steel

Insert Material

N/A Rubber

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Diameter D Bore Size

N/A 2.76 in70 mm

Minimum Hose O.D.

N/A 2.74 in

Maximum Hose O.D.

N/A 2.76 in

Diameter D1

N/A 3.50 in89 mm

Diameter D2

N/A 3.86 in98 mm

Dimension H1

N/A 2.70 in68.5 mm

Dimension H2

N/A 5.39 in137 mm

Dimension A1

N/A 4.80 in122 mm

Dimension A2

N/A 7.09 in180 mm

Dimension A3

N/A 5.98 in152 mm

Dimension B

N/A 2.36 in60 mm

Dimension S

N/A 0.39 in10 mm

Bolt Size

N/A 5/8-11 x 5-1/2, M16 x 130