Heavy duty clamps with rubber inserts
Unit of Measure

Specifications

Type

N/A Heavy Duty Clamp

Model Code Description

N/A HRES 6 S 83 PP UNC

Series

N/A HRES

Clamp Size

N/A 6

Arrangement

N/A Single Clamp with Weld Plate

Material

N/A Polypropylene

Finish

N/A Zinc Plated

Metal Components Materials

N/A Carbon Steel

Insert Material

N/A Rubber

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Diameter D Bore Size

N/A 3.27 in83 mm

Minimum Hose O.D.

N/A 3.19 in

Maximum Hose O.D.

N/A 3.27 in

Diameter D1

N/A 4.57 in116 mm

Diameter D2

N/A 5.20 in132 mm

Dimension H1

N/A 2.88 in98.5 mm

Dimension H2

N/A 7.76 in197 mm

Dimension A1

N/A 6.61 in168 mm

Dimension A2

N/A 8.86 in225 mm

Dimension A3

N/A 8.07 in205 mm

Dimension B

N/A 3.15 in80 mm

Dimension S

N/A 0.59 in15 mm

Bolt Size

N/A 3/4-10 x 7-1/2, M20 x 190