Heavy duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

Heavy Duty Single Clamp

Model Code Description

HRS 6 S 114.3 PP A4 UNC

Series

HRS

Clamp Size

6

Arrangement

Single Clamp with Top Plate & Weld Plate

Material

Polypropylene

Metal Components Materials

316 Stainless Steel

Weight Arrangement S

5.05 kg11.11 lb

Weight Arrangement S1

3.07 kg6.76 lb

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Diameter D Bore Size

4.5 in114.3 mm

Tube O. D.

4 1/2 in

Dimension H1

3.98 in100 mm

Dimension H2

7.87 in200 mm

Dimension A1

6.61 in168 mm

Dimension A2

8.86 in225 mm

Dimension A3

8.07 in205 mm

Dimension B1

3.15 in80 mm

Dimension S

0.59 in15 mm

Bolt Size

3/4-10 x 7-1/2, M20 x 190