Heavy duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

Heavy Duty Single Clamp

Model Code Description

HRS 1 S 12.7 AL A4 UNC

Series

HRS

Clamp Size

1

Arrangement

Single Clamp with Top Plate & Weld Plate

Material

Aluminum

Metal Components Materials

316 Stainless Steel

Industry Standards/Certifications

DIN 3015

BUn

EA

Dimensions

Diameter D Bore Size

0.5 in12.7 mm

Tube O. D.

1/2 in

Dimension H1

0.94 in24 mm

Dimension H2

1.89 in48 mm

Dimension A1

1.30 in33 mm

Dimension A2

2.87 in73 mm

Dimension A3

2.17 in55 mm

Dimension B1

1.18 in30 mm

Dimension S

0.31 in8 mm

Bolt Size

3/8-16 x 1-3/4, M10 x 45