Heavy duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

N/A Heavy Duty Single Clamp

Model Code Description

N/A HRS 1 S 17.1 AL ST M ZN

Series

N/A HRS

Clamp Size

N/A 1

Arrangement

N/A Single Clamp with Top Plate & Weld Plate

Material

N/A Aluminum

Finish

N/A Zinc Plated

Metal Components Materials

N/A Carbon Steel

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Dimensions

Diameter D Bore Size

N/A 0.67 in17.1 mm

Pipe Size

N/A 3/8 in

Dimension H1

N/A 0.94 in24 mm

Dimension H2

N/A 1.89 in48 mm

Dimension A1

N/A 1.30 in33 mm

Dimension A2

N/A 2.87 in73 mm

Dimension A3

N/A 2.17 in55 mm

Dimension B1

N/A 1.18 in30 mm

Dimension S

N/A 0.31 in8 mm

Bolt Size

N/A 3/8-16 x 1-3/4, M10 x 45