Heavy duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

N/A Heavy Duty Single Clamp

Model Code Description

N/A HRS 1 S1TM 16 PP A4 M

Series

N/A HRS

Clamp Size

N/A 1

Arrangement

N/A C-Rail Mounted Clamp

Material

N/A Polypropylene

Metal Components Materials

N/A 316 Stainless Steel

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Dimensions

Diameter D Bore Size

N/A 0.63 in16 mm

Tube O. D.

N/A 5/8 in

Dimension H1

N/A 0.94 in24 mm

Dimension H2

N/A 1.89 in48 mm

Dimension A1

N/A 1.30 in33 mm

Dimension A2

N/A 2.87 in73 mm

Dimension A3

N/A 2.17 in55 mm

Dimension B1

N/A 1.18 in30 mm

Dimension S

N/A 0.31 in8 mm

Bolt Size

N/A 3/8-16 x 1-3/4, M10 x 45