Unit of Measure

Specifications

Type

N/A Standard Duty Clamp Pair

Style

N/A Ribbed Profile

Model Code Description

N/A HRL 6 KP 44.5 PA HLV

Series

N/A HRL

Clamp Size

N/A 6

Material

N/A Polyamide

Insert Material

N/A Polyamide

Operating Temperature [Min]

N/A -40 ºC-40 ºF

Operating Temperature [Max]

N/A 140 ºC284 ºF

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Dimensions

Bore Diameter

N/A 44.5 mm

Tube Diameter

N/A 1-3/4 in