Unit of Measure

Specifications

Type

Top Plate

Model Code Description

HRL 1 DP ST ZN HTC

Series

HRL

Clamp Size

1

Material

Carbon Steel

Finish

Zinc Nickel Plated

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS