Type | 
                                                                        N/A Standard Duty Clamp Pair | 
                                                                                Style | 
                                                                        N/A Ribbed Profile | 
                                                                                Model Code Description | 
                                                                        N/A HRL 1 KP 6 PA | 
                                                                                Series | 
                                                                        N/A HRL | 
                                                                                Clamp Size | 
                                                                        N/A 1 | 
                                                                                Material | 
                                                                        N/A Polyamide | 
                                                                                Insert Material | 
                                                                        N/A Polyamide | 
                                                                                Operating Temperature [Min] | 
                                                                        N/A -40 ºC-40 ºF | 
                                                                                Operating Temperature [Max] | 
                                                                        N/A 140 ºC284 ºF | 
                                                                                Industry Standards/Certifications | 
                                                                        N/A DIN 3015 | 
                                                                                BUn | 
                                                                        N/A PR | 
                                                                                Division | 
                                                                        N/A ACCESSORIES | 
                                                                                Product Group Family | 
                                                                        N/A MOUNTING COMPONENTS | 
                                                                                Product | 
                                                                        N/A CLAMPS |