Type | 
                                                                        N/A Standard Duty Clamp Pair | 
                                                                                Style | 
                                                                        N/A Smooth Profile | 
                                                                                Model Code Description | 
                                                                        N/A HRGL 2 KP 13.7 PP | 
                                                                                Series | 
                                                                        N/A HRGL | 
                                                                                Clamp Size | 
                                                                        N/A 2 | 
                                                                                Material | 
                                                                        N/A Polypropylene | 
                                                                                Insert Material | 
                                                                        N/A Polypropylene | 
                                                                                Operating Temperature [Min] | 
                                                                        N/A -30 ºC-22 ºF | 
                                                                                Operating Temperature [Max] | 
                                                                        N/A 90 ºC194 ºF | 
                                                                                Industry Standards/Certifications | 
                                                                        N/A DIN 3015 | 
                                                                                BUn | 
                                                                        N/A PR | 
                                                                                Division | 
                                                                        N/A ACCESSORIES | 
                                                                                Product Group Family | 
                                                                        N/A MOUNTING COMPONENTS | 
                                                                                Product | 
                                                                        N/A CLAMPS |