Unit of Measure

Specifications

Type

N/A Standard Duty Clamp Pair

Style

N/A Smooth Profile

Model Code Description

N/A HRGL 6 KP 44.5 PP

Series

N/A HRGL

Clamp Size

N/A 6

Material

N/A Polypropylene

Insert Material

N/A Polypropylene

Operating Temperature [Min]

N/A -30 ºC-22 ºF

Operating Temperature [Max]

N/A 90 ºC194 ºF

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A PR

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Bore Diameter

N/A 44.5 mm

Tube Diameter

N/A 1-3/4 in