Unit of Measure

Specifications

Type

N/A Standard Duty Clamp Pair

Style

N/A Ribbed Profile

Model Code Description

N/A HRL 3 KP 22.5 AL

Series

N/A HRL

Clamp Size

N/A 3

Material

N/A Aluminum

Insert Material

N/A Aluminum

Operating Temperature [Min]

N/A -55 ºC-67 ºF

Operating Temperature [Max]

N/A 260 ºC500 ºF

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A PR

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Bore Diameter

N/A 22.5 mm

Tube Diameter

N/A 7/8 in