Unit of Measure

Specifications

Type

N/A Standard Duty Clamp Pair

Style

N/A Ribbed Profile

Model Code Description

N/A HRL 5 KP 36 AL

Series

N/A HRL

Clamp Size

N/A 5

Material

N/A Aluminum

Insert Material

N/A Aluminum

Operating Temperature [Min]

N/A -55 ºC-67 ºF

Operating Temperature [Max]

N/A 260 ºC500 ºF

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A PR

Dimensions

Bore Diameter

N/A 36 mm