Unit of Measure

Specifications

Type

Stacking Bolt

Model Code Description

HRL 2 AF ST UNC ZN

Series

HRL

Clamp Size

2

Material

Carbon Steel

Finish

Zinc Plated

Thread Type

UNC

Thread Size

1/4 in.-20

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Length

1.54 in39 mm