Type |
N/A Top Plate |
Model Code Description |
N/A HRL 6 DP A2 |
Series |
N/A HRL |
Clamp Size |
N/A 6 |
Material |
N/A 304 Stainless Steel |
Finish |
N/A Stainless Steel |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMPONENTS |
Product |
N/A CLAMPS |