Unit of Measure

Specifications

Type

N/A Weld Plate

Model Code Description

N/A HRL 7 AP A2 UNC

Series

N/A HRL

Clamp Size

N/A 7

Material

N/A 304 Stainless Steel

Finish

N/A Stainless Steel

Thread Type

N/A UNC

Thread Size

N/A 1/4 in.-20

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA