Unit of Measure

Specifications

Type

Weld Plate

Model Code Description

HRL 7 AP ST UNC BL

Series

HRL

Clamp Size

7

Material

Carbon Steel

Finish

Phosphate Coated

Thread Type

UNC

Thread Size

1/4 in.-20

Industry Standards/Certifications

DIN 3015

BUn

EA