Unit of Measure

Specifications

Type

N/A Stacking Bolt

Model Code Description

N/A SCREW H 1/4-20 X 1.625 GR5 ZN

Series

N/A HRL

Clamp Size

N/A 3

Finish

N/A Zinc Plated

Thread Type

N/A UNC

Thread Size

N/A 1/4 in.-20

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA