Unit of Measure

Specifications

Type

Standard Duty Clamp Pair

Style

Smooth Profile

Model Code Description

HRGL 4 KP 32 PP

Series

HRGL

Clamp Size

4

Material

Polypropylene

Insert Material

Polypropylene

Operating Temperature [Min]

-30 ºC-22 ºF

Operating Temperature [Max]

90 ºC194 ºF

Industry Standards/Certifications

DIN 3015

BUn

PR

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Bore Diameter

32 mm

Tube Diameter

1-1/4 in