Type |
N/A Safety Plate |
Model Code Description |
N/A HRL 0-6 SIP ST ZN/NI |
Series |
N/A HRL |
Clamp Size |
N/A 0 to 6 |
Material |
N/A Carbon Steel |
Finish |
N/A Zinc Nickel Plated |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMPONENTS |
Product |
N/A CLAMPS |