Standard duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

N/A Standard Duty Single Clamp

Model Code Description

N/A HRL 3 A1TM 25.4 PA UNC

Series

N/A HRL

Clamp Size

N/A 3

Arrangement

N/A C-Rail Mounted Clamp

Material

N/A Polyamide

Finish

N/A Zinc Plated

Metal Components Materials

N/A Carbon Steel

Weight Arrangement A

N/A 0.14 kg0.31 lb

Weight Arrangement A1

N/A 0.10 kg0.22 lb

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Dimensions

Diameter D Bore Size

N/A 1 in25.4 mm

Tube O.D.

N/A 1 in

Dimension A1

N/A 1.30 in33 mm

Dimension A2

N/A 1.97 in50 mm

Dimension A3

N/A 1.89 in48 mm

Dimension H1

N/A 0.85 in21.5 mm

Dimension H2

N/A 1.69 in43 mm

Bolt Size

N/A 1/4-20 x 1-1/2, M6 x 40