Standard duty single clamp with ribbed bore
Unit of Measure

Specifications

Type

N/A Standard Duty Single Clamp

Model Code Description

N/A HRL 2 A1TM 12.7 PA UNC

Series

N/A HRL

Clamp Size

N/A 2

Arrangement

N/A C-Rail Mounted Clamp

Material

N/A Polyamide

Finish

N/A Zinc Plated

Metal Components Materials

N/A Carbon Steel

Weight Arrangement A

N/A 0.12 kg0.27 lb

Weight Arrangement A1

N/A 0.07 kg0.16 lb

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Dimensions

Diameter D Bore Size

N/A 0.5 in12.7 mm

Tube O.D.

N/A 1/2 in

Dimension A1

N/A 1.02 in26 mm

Dimension A2

N/A 1.65 in42 mm

Dimension A3

N/A 1.57 in40 mm

Dimension H1

N/A 0.77 in19.5 mm

Dimension H2

N/A 1.53 in39 mm

Bolt Size

N/A 1/4-20 x 1-1/2, M6 x 35