Unit of Measure

Specifications

Type

Stacking Bolt

Model Code Description

SCREW H 1/4-20 X 1.375 GR5 ZN

Series

HRZ

Clamp Size

1

Material

Carbon Steel

Finish

Zinc Plated

Thread Type

UNC

Thread Size

1/4 in.-20

Industry Standards/Certifications

DIN 3015

BUn

EA