Unit of Measure

Specifications

Type

Twin Clamp

Style

Ribbed Profile

Model Code Description

HRZ 3 KP 9.5-19 PP

Series

HRZ

Clamp Size

3

Material

Polypropylene

Insert Material

Polypropylene

Operating Temperature [Min]

-30 ºC-22 ºF

Operating Temperature [Max]

90 ºC194 ºF

Industry Standards/Certifications

DIN 3015

BUn

PR

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Bore Diameter

9.5 to 19 mm

Tube Diameter

3/8 in3/4 in