Unit of Measure

Specifications

Type

Safety Plate

Model Code Description

HRZ 1 SIP ST ZN

Series

HRZ

Clamp Size

1

Material

Carbon Steel

Finish

Zinc Plated

Industry Standards/Certifications

DIN 3015

BUn

EA