Type |
N/A Weld Plate |
Model Code Description |
N/A HRZ 3 AP ST M BL |
Series |
N/A HRZ |
Clamp Size |
N/A 3 |
Material |
N/A Carbon Steel |
Finish |
N/A Phosphate Coated |
Thread Type |
N/A Metric |
Thread Size |
N/A M8 |
Industry Standards/Certifications |
N/A DIN 3015 |
BUn |
N/A EA |
Division |
N/A ACCESSORIES |
Product Group Family |
N/A MOUNTING COMPONENTS |
Product |
N/A CLAMPS |