Unit of Measure

Specifications

Type

Weld Plate

Model Code Description

HRZ 4 AP ST M BL

Series

HRZ

Clamp Size

4

Material

Carbon Steel

Finish

Phosphate Coated

Thread Type

Metric

Thread Size

M8

Industry Standards/Certifications

DIN 3015

BUn

EA