Unit of Measure

Specifications

Type

N/A Weld Plate

Model Code Description

N/A HRZ 4 AP ST M ZN

Series

N/A HRZ

Clamp Size

N/A 4

Material

N/A Carbon Steel

Finish

N/A Zinc Plated

Thread Type

N/A Metric

Thread Size

N/A M8

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA