Unit of Measure

Specifications

Type

N/A Twin Clamp

Style

N/A Smooth Profile

Model Code Description

N/A HRGZ 5 KP 32-32 PA

Series

N/A HRGZ

Clamp Size

N/A 5

Material

N/A Polyamide

Insert Material

N/A Polyamide

Operating Temperature [Min]

N/A -40 ºC-40 ºF

Operating Temperature [Max]

N/A 140 ºC284 ºF

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A PR

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Bore Diameter

N/A 32 mm

Tube Diameter

N/A 1-1/4 in