Type | 
                                                                        N/A Weld Plate | 
                                                                                Model Code Description | 
                                                                        N/A HRZ 1 AP A2 UNC | 
                                                                                Series | 
                                                                        N/A HRZ | 
                                                                                Clamp Size | 
                                                                        N/A 1 | 
                                                                                Material | 
                                                                        N/A 304 Stainless Steel | 
                                                                                Finish | 
                                                                        N/A Stainless Steel | 
                                                                                Thread Type | 
                                                                        N/A UNC | 
                                                                                Thread Size | 
                                                                        N/A 1/4 in.-20 | 
                                                                                Industry Standards/Certifications | 
                                                                        N/A DIN 3015 | 
                                                                                BUn | 
                                                                        N/A EA | 
                                                                                Division | 
                                                                        N/A ACCESSORIES | 
                                                                                Product Group Family | 
                                                                        N/A MOUNTING COMPONENTS | 
                                                                                Product | 
                                                                        N/A CLAMPS |