Unit of Measure

Specifications

Type

N/A Top Plate

Model Code Description

N/A HRZ 4 DP ST ZN D11/B25

Series

N/A HRZ

Clamp Size

N/A 4

Material

N/A Carbon Steel

Finish

N/A Zinc Nickel Plated

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA