Unit of Measure

Specifications

Type

N/A Top Plate

Model Code Description

N/A HRZ 4 DP A4 D10.5

Series

N/A HRZ

Clamp Size

N/A 4

Material

N/A 316 Stainless Steel

Finish

N/A Stainless Steel

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA