Standard duty twin clamp with ribbed bore
Unit of Measure

Specifications

Type

N/A Standard Duty Twin Clamp

Model Code Description

N/A HRZ 5 A1TM 38-38 PP UNC

Series

N/A HRZ

Clamp Size

N/A 5

Arrangement

N/A C-Rail Mounted Twin Clamp

Material

N/A Polypropylene

Finish

N/A Zinc Plated

Metal Components Materials

N/A Carbon Steel

Industry Standards/Certifications

N/A DIN 3015

BUn

N/A EA

Division

N/A ACCESSORIES

Product Group Family

N/A MOUNTING COMPONENTS

Product

N/A CLAMPS

Dimensions

Diameter D Bore Size

N/A 1.5 in38 mm

Tube O. D.

N/A 1-1/2 in

Dimension H1

N/A 1.26 in32 mm

Dimension H2

N/A 2.13 in54 mm

Dimension H3

N/A 2.81 in71.5 mm

Dimension A1

N/A 2.20 in56 mm

Dimension A2

N/A 4.33 in110 mm

Dimension A3

N/A 4.17 in106 mm

Bolt Size

N/A 5/16-18 x 2-1/2, M8 x 60