Standard duty twin clamp with ribbed bore
Unit of Measure

Specifications

Type

Standard Duty Twin Clamp

Model Code Description

HRZ 3 D 22-22 PP UNC

Series

HRZ

Clamp Size

3

Arrangement

Twin Clamp Stacking Module

Material

Polypropylene

Finish

Zinc Plated

Metal Components Materials

Carbon Steel

Industry Standards/Certifications

DIN 3015

BUn

EA

Division

ACCESSORIES

Product Group Family

MOUNTING COMPONENTS

Product

CLAMPS

Dimensions

Diameter D Bore Size

0.87 in22 mm

Tube O. D.

7/8 in

Dimension H1

0.93 in23.5 mm

Dimension H2

1.46 in37 mm

Dimension H3

2.15 in54.5 mm

Dimension A1

1.42 in36 mm

Dimension A2

2.76 in70 mm

Dimension A3

2.64 in67 mm

Bolt Size

5/16-18 x 1-3/8, M8 x 45